05000150003
SToxxparts
05 C-Parts without standard
05000150000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000150000/05000150000.prj},{NB=05000150003},{ARTNR=05000150003},{D1=M12},{D2=6},{L=35},{N=2.7},{T=80},{SW=4},{S=4},{F1=24},{F2=50},{MAT=Edelstahl/Dichtung NBR},{GEW=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
05000150000 - Spring plunger with hexagon socket and sealing
Bill of material
05000150003
Article No.
05000150003
05000150003
D1
M12
M12
mm
D2
6
6
mm
L
35
35
mm
N
2.7
2.7
mm
max.
80
°C
SW
4
4
mm
Stroke
4
4
mm
Spring force
24
24
N
Spring force
50
50
N
Material
Edelstahl/Dichtung NBR
Weight
20
20
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型