??
Catalog navigation
CAD模型選擇
可提供的產品: 9
HELP_VARIABLE
Company
agru
Description
050 - Elbow 45°
Bill of material
AGRU_30050004007_Elbow 45_PVDF natural_40 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
050
Weight
kg
Dimension long
Dimension short
Description 1
Elbow 45°
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
DSP
mm
T
mm
K
mm
P
20.000 bar
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
下載CAD模型