??
Catalog navigation
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
agru
Description
050 - Elbow 45°
Bill of material
AGRU_70050004007_Elbow 45_PE 100-RC black_40 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
050
Weight
kg
Dimension long
Dimension short
Description 1
Elbow 45°
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
DSP
mm
T
mm
K
mm
P
16.000 bar
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型