??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
050 - Elbow 45°
Bill of material
AGRU_11050004007_Elbow 45_PPR grey_40 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
050
Weight
kg
Dimension long
Dimension short
Description 1
Elbow 45°
Material
PPR grey
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
DSP
mm
T
mm
K
mm
P
10.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models