??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Durable
Description
05_Series - Low Profile Casters - Up to 1200lb
Bill of material
05MA30IB0812YY_d
Part Number
05MA30IB0812YY
Series
Overall Size
Bolt Hole Pattern
2-3/8' x 3-3/8"
Mounting Bolt Size
5/16 英寸
Wheel Dia.
3 英寸
Tread Width
1 13/16 英寸
Overall Height
英寸
Swivel Radius
2 3/8 英寸
Wheel Type
Load Cap.
1100 lbs.
Bearing Type
Wheel Color
Brake Options
Finish
预览
3D
2D
下载CAD模型