??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0499560000 - SAK 2.5/10/35
Bill of material
Weidmueller 0499560000
Preview
Product number of the Manufacturer
0499560000
Manufacturer Type Description
SAK 2.5/10/35
Short Description
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 800 V, 24 A, 6.1 mm, beige / yellow
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190016210
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
24 A
Number of contact points per pole
2
Rated current [In] for the power loss specification
24 A
height
44.500 mm
Power loss, static, current-independent [Pls]
0.770 W
color
multi-colored
depth
44.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
width
6.100 mm
Transparent
No
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.068 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models