??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0480220000 - MF 1/12 4X6.3/2.8
Bill of material
Weidmueller 0480220000
Preview
Product number of the Manufacturer
0480220000
Manufacturer Type Description
MF 1/12 4X6.3/2.8
Short Description
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 12 A, Number of poles: 12, 113 mm, medium yellow
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190087104
Manufacturer Name
Weidmueller Group
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
12 A
Number of contact points per pole
8
Rated current [In] for the power loss specification
12 A
Pole number
12
Power loss, static, current-independent [Pls]
0.770 W
color
yellow
Connection type
Flat plug-in connector
Combustibility class
5V
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
rated voltage
400 V
Mass
0.053 kg
depth
21.8 mm
height
40 mm
width
113 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models