??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 15
HELP_VARIABLE
Company
agru
Description
047 - Transition Fitting
Bill of material
AGRU_35047251421_Transition Fitting_PVDF-UHP to PFA_PVDF UHP natural_25X1/4 SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
047
Weight
kg
Dimension long
Dimension short
Description 1
Transition Fitting
Description 2
PVDF-UHP to PFA
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Outside diameter (DAOD)
mm
IDA
Cal
S
mm
L4
mm
L5
30.000 mm
DURCHMESSER
98.000 mm
DURCHMESSER
38.100 mm
XX
Previews
3D
Wymiar
2D
Pobierz modele CAD