??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0461018 - SLKK 5
Bill of material
PHOENIX CONTACT 0461018
Product number of the Manufacturer
0461018
Short Description
Double-level terminal block
Long Description
Double-level terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
SLKK 5
Preview
International product number
4017918002381
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
30 A
Min. line cross section, rigid
0.200 mm^2
rated current
30 A
Number of contact points per level
2
Number of levels
3
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
69.500 mm
color
Grey
length
66.500 mm
Assembly type
Top-hat rail TH35
net weight
0.023 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4017918002381
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, nom. voltage: 500 V, nominal current: 30 A, connection method: Screw connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
SLKK 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models