??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0457500000 - Q 2 SAK16
Bill of material
Weidmueller 0457500000
Preview
Product number of the Manufacturer
0457500000
Manufacturer Type Description
Q 2 SAK16
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 6.00, Insulated: No, 76 A, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190055349
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
6 mm
rated current
76 A
Number of bridged terminals
2
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.005 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models