??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0452043 - MBK 5/E-Z -PE
Bill of material
PHOENIX CONTACT 0452043
Product number of the Manufacturer
0452043
Short Description
Mini ground terminal block
Long Description
Mini ground terminal block, number of connections: 2, connection method: Screw connection, 1 level, cross section: 0.2 mm² - 6 mm², mounting type: NS 15, color: green-yellow
Manufacturer Type Description
MBK 5/E-Z -PE
Preview
International product number
4017918117245
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Product status
abgekündigt
Min. line cross section, rigid
0.200 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
32 mm
color
green-yellow
length
28 mm
Assembly type
Top-hat rail TH15
net weight
0.007 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
PEN function possible
No
GTIN
4017918117245
Manufacturer product designation
Mini ground terminal block
Manufacturer product description
Mini ground terminal block, number of connections: 2, connection method: Screw connection, 1 level, cross section: 0.2 mm² - 6 mm², mounting type: NS 15, color: green-yellow
Product type
MBK 5/E-Z -PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models