??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0449014 - USLKG 35-1
Bill of material
PHOENIX CONTACT 0449014
Product number of the Manufacturer
0449014
Short Description
Ground terminal
Long Description
Ground terminal, Use an NS 35/15-2.3 copper DIN rail for connection cross sections >= 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/15-2,3, color: green-yellow
Manufacturer Type Description
USLKG 35-1
Preview
International product number
4017918002350
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
0.750 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
15.200 mm
height at lowest possible mounting
50 mm
color
green-yellow
length
50 mm
Assembly type
Top-hat rail TH35
net weight
0.084668 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
PEN function possible
No
GTIN
4017918002350
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, Use an NS 35/15-2.3 copper DIN rail for connection cross sections >= 35 mm²/2 AWG. When aligning with a feed-through terminal block of the same shape, a cover must be used for insulation voltages > 690 V., number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting: PE foot with mounting screw, M5, mounting type: NS 35/15-2,3, color: green-yellow
Product type
USLKG 35-1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)