??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0448015 - USLKG 16-1
Bill of material
PHOENIX CONTACT 0448015
Product number of the Manufacturer
0448015
Short Description
Ground modular terminal block
Long Description
Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², mounting type: NS 35/15-2,3, color: green-yellow
Manufacturer Type Description
USLKG 16-1
Preview
International product number
4017918002343
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V2
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
10.200 mm
height at lowest possible mounting
54 mm
color
green-yellow
length
42.500 mm
Assembly type
Top-hat rail TH35
net weight
0.035 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
PEN function possible
No
GTIN
4017918002343
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², mounting type: NS 35/15-2,3, color: green-yellow
Product type
USLKG 16-1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models