??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0445600000 - MEW 1/32
Bill of material
Weidmueller 0445600000
Preview
Product number of the Manufacturer
0445600000
Manufacturer Type Description
MEW 1/32
Short Description
End bracket, Steel, grey, Rail: TS 32, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190178093
Manufacturer Name
Weidmueller Group
color
gray
material
Metal film
Type of locking
screwable
Assembly type
Top-hat/g-rail TH35/G32
Mass
0.018 kg
depth
28.5 mm
height
30 mm
width
10.402 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models