??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0443078 - USLKG 50-IB
Bill of material
PHOENIX CONTACT 0443078
Product number of the Manufacturer
0443078
Short Description
Ground terminal
Long Description
Ground terminal, with Allen screws, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm², cross section: 16 mm² - 50 mm², mounting: PE foot with mounting screw, M6, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Manufacturer Type Description
USLKG 50-IB
Preview
Min. line cross section, rigid
16 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
20 mm
height at lowest possible mounting
81 mm
color
green-yellow
length
70.500 mm
Assembly type
Top-hat rail TH35
net weight
0.188 kg
Max. line cross section, flexible
50 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
min. connectable conductor cross-section multiple wire
25 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
25 mm^2
max. connectable conductor cross-section multiple wire
50 mm^2
PEN function possible
No
GTIN
4017918002312
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, with Allen screws, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm², cross section: 16 mm² - 50 mm², mounting: PE foot with mounting screw, M6, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Product type
USLKG 50-IB
GLN of manufacturer
4063151
International product number
4017918002312
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models