??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0443036 - USLKG 16 N-1
Bill of material
PHOENIX CONTACT 0443036
Product number of the Manufacturer
0443036
Short Description
Ground terminal
Long Description
Ground terminal, When aligning with a feed-through terminal block with the same shape, an end cover must be interposed with insulation voltages of > 690 V, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting: PE foot with mounting screw, M4, mounting type: NS 35/15-2,3, color: green-yellow
Manufacturer Type Description
USLKG 16 N-1
Preview
International product number
4017918002275
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
2.500 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
height at lowest possible mounting
42.5 mm
color
green-yellow
length
42.500 mm
Assembly type
Top-hat rail TH35
net weight
0.038177 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
4 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
4 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
PEN function possible
No
GTIN
4017918002275
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, When aligning with a feed-through terminal block with the same shape, an end cover must be interposed with insulation voltages of > 690 V, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting: PE foot with mounting screw, M4, mounting type: NS 35/15-2,3, color: green-yellow
Product type
USLKG 16 N-1
URI of the product
http://www.phoenixcontact.com/product/0443036
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models