??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0423043 - AKG 16 GY
Bill of material
PHOENIX CONTACT 0423043
Product number of the Manufacturer
0423043
Short Description
Connection terminal block
Long Description
Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 16 mm², mounting: Neutral busbar, color: gray
Manufacturer Type Description
AKG 16 GY
Preview
International product number
4017918002022
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
76 A
Power loss per pole, current-dependent [PlIp]
1.220 W
net weight
0.010642 kg
Suitable for
Flat rail
max. busbar thickness
6 mm
min. busbar width
6 mm
min. busbar thickness
3 mm
max. rated operating current Ie
76 A
suitable for strip conductor connection
No
suitable for round conductor connection
No
suitable for sector conductor connection
No
max. busbar width
10 mm
Width of the terminal
9.800 mm
Max. cross section of line
16 mm^2
GTIN
4017918002022
Manufacturer product designation
Connection terminal block
Manufacturer product description
Connection terminal block, nom. voltage: 300 V, nominal current: 76 A, connection method: Screw connection, Rated cross section: 16 mm², cross section: 1.5 mm² - 16 mm², mounting: Neutral busbar, color: gray
Product type
AKG 16 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models