??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0402161 - NLS-CU 6/ 6 SN 1000MM
Bill of material
PHOENIX CONTACT 0402161
Product number of the Manufacturer
0402161
Short Description
Neutral busbar
Long Description
Neutral busbar, material: Copper, tin-plated, color: silver
Manufacturer Type Description
NLS-CU 6/ 6 SN 1000MM
Preview
International product number
4017918001803
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Rated current [In] for the power loss specification
140 A
net weight
0.310 kg
material
Copper
Design
Straight
Surface
Tin-plated
GTIN
4017918001803
Manufacturer product designation
Neutral busbar
Manufacturer product description
Neutral busbar, material: Copper, tin-plated, color: silver
Product type
NLS-CU 6/ 6 SN 1000MM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74071000
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat