??
Catalog navigation
CAD model selection
Selectable products: 594
HELP_VARIABLE
Company
Wilo
Description
040-160
Bill of material
0006087318/01094
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Single-stage, low-pressure centrifugal pump with axial suction, mounted on a baseplate. Standard version with spacer coupling.
Tender text
Single-stage centrifugal pump as baseplate pump in accordance with EN 733, with axial suction ports and radial pressure ports for installation on a base. Pump with support foot and flanged bearing bracket, coupling, coupling guard and motor mounted to same baseplate. IEC motor with 3 PTC thermistor sensors. Shaft sealing with bidirectional bellows mechanical seal. Grey cast iron housing, stainless steel shaft, grey cast iron impeller. Cataphoretic coating as standard for all cast iron components in contact with fluid. Coupling variants: *Spacer coupling (standard) *Elastic coupling (variant P5, at a reduced price) Impeller variants (for an additional charge): *Bronze *Stainless steel NOTICE The elastic coupling does not contain a spacer. The spacer coupling is an elastic coupling with a spacer. The spacer reduces maintenance costs, and further motor orientation when changing the mechanical seal is not necessary.
Product description
ETIM Class (EC)
EC010076
Mechanical seal
Spacer coupling
Pump casing material
5.1301/EN-GJL-250 KTL-coated
Quality class of pump casing
EN-GJL-250 (KTL coated)
Material pump wheel
Material pump wheel
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. static height
0 m
Max. discharge flow
0 m³/h
Max. operating pressure
16.0 bar
Electrical connection
Cable length
0 mm
Rated voltage
V
Number of phases
3.000
Frequency
50 Hz
Nominal current
0 A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0
Insulation class acc. to IEC
F
Rotational speed
1/min
Motor speed control
0
Type of speed control
Regulated in fixed steps
Communication
None
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
no
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
No
Interface signal 0-20 mA / 4-20 mA
No
Interface PT100 / PT1000 / PTC
Yes
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
0
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-20.0 °C
Ambient temperature
-15.0 °C
Connection on supply side
Flange;DN65-PN16-EN1092-2
Diameter of connection on supply side
DN 65
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Flange;DN40-PN16-EN1092-2
Diameter of connection on delivery side
DN 40
Outer pipe diameter connection outlet side
40 mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Degree of protection (IP rating)
IP55
Forced motor cooling
0
Height of suction end
mm
Height of pressure end
mm
Length of centre pressure/suction
80.0 mm
Pump length
mm
Length of foundation plate
mm
Foundation plate width
mm
Centre size of pressure flange
160.0 mm
Explosion-proof
0
Standard motor
Asynchronous
Motor efficiency class
IE3
Weight
0 kg
Kind of motor starter
Type of motor protection
PTC
Pump width side 1
121.4 mm
Pump width side 2
132.7 mm
Angle to first bolt hole
45.00 °
Angle to first bolt hole
45.00 °
Thickness flange (incl. sealing edge)
20.00 mm
Thickness flange (incl. sealing edge)
18.00 mm
Diameter bolt hole
19.00 mm
Diameter bolt hole
19.00 mm
Outer diameter of flange
185 mm
Outer diameter of flange
150 mm
Nominal inner diameter
65.00 mm
Nominal inner diameter
40.00 mm
Outer pipe diameter connection
71.00 mm
Outer pipe diameter connection
46.00 mm
Thickness sealing edge
3.00 mm
Thickness sealing edge
3.00 mm
Pitch circle
145.00 mm
Pitch circle
110.00 mm
Number of bolt holes
4.00
Number of bolt holes
4.00
Diameter sealing edge
118.00 mm
Diameter sealing edge
84.00 mm
Angle electrical cabinet
90.00 °
Diameter motor
mm
Height of suction end
mm
Thickness foundation plate
mm
Diameter pump housing
254.10 mm
Connection length
80.00 mm
Connection length
160.00 mm
Length pump housing
50.00 mm
Centre connection to end motor
mm
Width electrical cabinet
mm
Length electrical cabinet
mm
Centre pump to beginning motor
mm
Centre pump to top side electrical cabinet
mm
Length of foundation plate
mm
Length 9
60.00 mm
Foundation plate width
mm
Working length
80.00 mm
Working length
160.00 mm
Dimensions
mm
Dimensions
240.000 mm
Dimensions
160 mm
Dimensions
172.00 mm
Dimensions
360.00 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
100.00 mm
Dimensions
50.00 mm
Dimensions
mm
Previews
3D
Dimension
2D
Download CAD models