??
Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
Company
Jacob
Description
03xxMO - Pressure screw PG Brass
Bill of material
0316 MO
Article No.
Thread
mm
Length of Thread
mm
Width Across Flats
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
尺寸
2D
下載CAD模型