??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0388500000 - STB 35 IH/SW
Bill of material
Weidmueller 0388500000
Preview
Product number of the Manufacturer
0388500000
Manufacturer Type Description
STB 35 IH/SW
Short Description
Socket (terminal) Plug-in depth: 8 mm, Depth: 37.5 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190089726
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.002 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models