??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0382860000 - EW 15
Bill of material
Weidmueller 0382860000
Preview
Product number of the Manufacturer
0382860000
Manufacturer Type Description
EW 15
Short Description
End bracket, Polyamide 66, beige, Rail: TS 15, Direct mounting
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190187804
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V2
Assembly type
Top-hat rail TH15
Mass
0.003 kg
depth
20.8 mm
height
25.529 mm
width
9.5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models