??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0359280000 - AP DK4 BL
Bill of material
Weidmueller 0359280000
Preview
Product number of the Manufacturer
0359280000
Manufacturer Type Description
AP DK4 BL
Short Description
End plate (terminals) 50 mm x 1.5 mm, blue
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190031213
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
blue
Combustibility class
V2
Latchable present
Yes
min. thickness
1.500 mm
Mass
0.002 kg
height
50 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models