??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
0355480000 - DK 4 BL
Bill of material
Weidmueller 0355480000
Preview
Product number of the Manufacturer
0355480000
Manufacturer Type Description
DK 4 BL
Short Description
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4008190086305
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
32 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
32 A
height
50 mm
Power loss, static, current-independent [Pls]
1.020 W
color
blue
depth
59.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
width
6 mm
Assembly type
G track G32
rated voltage
500 V
Mass
0.014 kg
customs tariff number (TARIC)
85369010
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)