??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
0353660000 - TSCH 2
Bill of material
Weidmueller 0353660000
Preview
Product number of the Manufacturer
0353660000
Manufacturer Type Description
TSCH 2
Short Description
Small partition (terminal) PA 66, beige, Continuous operating temp., max.: 100 °C
Long Description
In the case of terminal blocks up to a terminal width of max. 12 mm, you can retroactively insert small partitions between cross-connections or sockets.
GTIN
4008190128432
Manufacturer Name
Weidmueller Group
Type of accessory
Small partition (terminal)
Design
Connector/disconnector
Mass
0.000 kg
customs tariff number (TARIC)
85472000
URL
URL
预览
3D
2D
下载CAD模型