??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0348700000 - VH 23/6/4.2 SAKA10
Bill of material
Weidmueller 0348700000
Preview
Product number of the Manufacturer
0348700000
Manufacturer Type Description
VH 23/6/4.2 SAKA10
Short Description
Connecting sleeve (terminal) Height: 6 mm, Width: 6 mm, Depth: 23 mm, Cu Zn
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190185923
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.003 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models