??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0345500000 - VH 30.5/11/5.5 SAK70
Bill of material
Weidmueller 0345500000
Preview
Product number of the Manufacturer
0345500000
Manufacturer Type Description
VH 30.5/11/5.5 SAK70
Short Description
Connecting sleeve (terminal) Height: 11 mm, Width: 11 mm, Depth: 30.5 mm, Cu Zn
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190100698
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.018 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models