??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Buerkert
Description
0343 - 3/2 way Solenoid Valve, Pilot Controlled with Pivoted Armature Valve, DN 8-40mm
Bill of material
0343-048832-Solenoid valve 3/2
Ident number
Circuit function
Orifice size
mm
Sealing material
BB
Port connection
Body material
Ms
voltage
V
Frequency
Hz
Kv-Wert
m3/h
Pressure range
Vakuum bis 8 bar
Weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели