??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0341100000 - STB 30.5 IH/GR
Bill of material
Weidmueller 0341100000
Preview
Product number of the Manufacturer
0341100000
Manufacturer Type Description
STB 30.5 IH/GR
Short Description
Socket (terminal) Plug-in depth: 10 mm, Depth: 31.7 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190083960
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.003 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models