??
Catalog navigation
CAD model selection
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1131-12G
Bill of material
034-1131-12G
Part Number
034-1131-12G
Description
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized
Body Finish
Gold
Body Material
Brass
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Size Category
Miniature
预览
3D
2D
下载CAD模型