??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1110-12G
Bill of material
034-1110-12G
Part Number
034-1110-12G
Description
HD-BNC Jack to HD-BNC Jack 75 Ohm Straight Isolated 12G Optimized
Body Finish
Nickel
Body Material
Brass
Impedance
75
Insulator Material
Delrin
IP Rating
Not Rated
Operating Level
Performance
Isolated
Yes
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
HD-BNC
Adapter Side 1 Style
Jack
Adapter Side 2 Series
HD-BNC
Adapter Side 2 Style
Jack
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models