??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0338900000 - QL 10 SAKS2
Bill of material
Weidmueller 0338900000
Preview
Product number of the Manufacturer
0338900000
Manufacturer Type Description
QL 10 SAKS2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 10, Pitch in mm: 10.00, Insulated: No, 36 A, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190105723
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
10 mm
rated current
36 A
Number of bridged terminals
10
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.083 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models