??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Buerkert
Description
0331int - 3/2-way-Solenoid-Valve or 4-way-combination
Bill of material
0331-MS-3/2-way-Solenoid-Valve or 4-way-combination
VARIANTE
1 mm
Circuit function
C
Orifice size
2.0 mm
Sealing material
NBR mm
voltage
V
Frequency
Body material
Port connection
Flansch
Previews
3D
Dimension
2D
Download CAD models