??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0323100000 - EK 2
Bill of material
Weidmueller 0323100000
Preview
Product number of the Manufacturer
0323100000
Manufacturer Type Description
EK 2
Short Description
PE terminal, Screw connection, 10 mm², Number of connections: 2, Number of levels: 1, yellow, green
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190013585
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Number of contact points per level
2
Number of levels
1
color
yellow
Connection type
Screw connection
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
PEN function possible
No
Closing plate required
No
Assembly type
G track G32
Mass
0.033 kg
depth
34 mm
height
52 mm
width
10.402 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models