??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0321226 - ATS-URTK/SS
Bill of material
PHOENIX CONTACT 0321226
Product number of the Manufacturer
0321226
Short Description
Partition plate
Long Description
Partition plate, width: 5.5 mm, color: gray
Manufacturer Type Description
ATS-URTK/SS
Preview
International product number
4017918001728
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
90 mm
net weight
0.00254 kg
min. thickness
5.500 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918001728
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, width: 5.5 mm, color: gray
Product type
ATS-URTK/SS
URI of the product
http://www.phoenixcontact.com/product/0321226
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)