??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0321022 - D-URTK/SS
Bill of material
PHOENIX CONTACT 0321022
Product number of the Manufacturer
0321022
Short Description
End cover
Long Description
End cover, length: 56.5 mm, width: 1 mm, height: 56.5 mm, color: gray
Manufacturer Type Description
D-URTK/SS
Preview
Combustibility class
V2
color
Grey
height
56.5 mm
net weight
0.002 kg
min. thickness
1 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918001704
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 56.5 mm, width: 1 mm, height: 28.8 mm, color: gray
Product type
D-URTK/SS
GLN of manufacturer
4063151
International product number
4017918001704
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models