Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03193-47COL28
norelem
norelem inch
03000 inch
Ball lock pins - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/kugelsperrbolzen/03193_inch.prj},{NB=03193-47COL28UNBETAETIGT},{D=47},{D2=11.50},{D3=23},{L1=8.8},{L2=40.0},{FESTIGKEIT=60},{GEW=0.1000},{EAN=4059495537047},{TYP=2.000},{PSTOL=0.001},{XA=34.100},{XB=14.840},{XC=7.420},{XD=3.000},{XE=0.000},{XF=50.750},{XG=2.270},{XH=28.480},{XI=43.000},{XJ=2.000},{XK=3.740},{XL=29.300},{XM=7.400},{XN=2.470},{XO=2.470},{XP=20.390},{XQ=33.550},{XR=22.900},{XS=1.000},{XT=1.500},{XU=9.890},{XV=11.840},{XW=12.370},{XX=2.000},{XY=2.000},{XZ=24.000},{XA1=1.500},{XB1=29.500},{XC1=4.500},{XD1=3.500},{XE1=5.000},{XF1=3.540},{XG1=35.000},{XH1=4.340},{XI1=23.650},{XJ1=1.500},{XK1=5.500},{XL1=1.000},{XM1=19.220},{XN1=35.080},{XO1=0.000},{XP1=0.000},{XQ1=7.000},{XR1=0.000},{XS1=44.450},{POS=UNBETAETIGT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 41
HELP_VARIABLE
Company
norelem
Description
03193 inch - Ball lock pins
Bill of material
03193-47COL28
Order No.
03193-47COL28
03193-47COL28
Form
A
version
Metal collar
Position
unlock
to lock
unlock
to lock
D1
3/8
3/8
mm
diameter
47
47
mm
diameter
11.50
11.50
mm
diameter
23
23
mm
Length
1.75
1.75
Length
8.8
8.8
mm
Length
40.0
40.0
mm
Length
53,25
53,25
mm
Receiving hole H11
7/16
7/16
Shear force double-edged
60
60
max. kN
Approx. weight
0.1000
0.1000
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73182900
EAN-Nr. norelem
4059495537047
4059495537047
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성