??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311278 - USB 2-RTK/S
Bill of material
PHOENIX CONTACT 0311278
Product number of the Manufacturer
0311278
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8.2 mm, color: silver
Manufacturer Type Description
USB 2-RTK/S
Preview
International product number
4017918001384
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.005 kg
Grid dimensions
8.200 mm
Design
switchable link
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918001384
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: silver
Product type
USB 2-RTK/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD