??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311265 - SB 4-RTK/S
Bill of material
PHOENIX CONTACT 0311265
Product number of the Manufacturer
0311265
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8.2 mm, color: silver
Manufacturer Type Description
SB 4-RTK/S
Preview
International product number
4017918001377
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.010 kg
Grid dimensions
8.200 mm
Design
switchable link
Insulation present
No
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4017918001377
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: silver
Product type
SB 4-RTK/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)