??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311236 - SB 2-RTK/S
Bill of material
PHOENIX CONTACT 0311236
Product number of the Manufacturer
0311236
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8.2 mm, color: silver
Manufacturer Type Description
SB 2-RTK/S
Preview
International product number
4017918001360
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.005 kg
Grid dimensions
8.200 mm
Design
switchable link
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918001360
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: silver
Product type
SB 2-RTK/S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir