??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311199 - S-OTTA 6-T
Bill of material
PHOENIX CONTACT 0311199
Product number of the Manufacturer
0311199
Short Description
Switching lock
Long Description
Switching lock, length: 18.8 mm, width: 7.9 mm, height: 21.5 mm, color: white
Manufacturer Type Description
S-OTTA 6-T
Preview
International product number
4046356095419
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356095419
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, length: 18.8 mm, width: 7.9 mm, height: 21.5 mm, color: white
Product type
S-OTTA 6-T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models