??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311155 - S-URTK/SP
Bill of material
PHOENIX CONTACT 0311155
Product number of the Manufacturer
0311155
Short Description
Switching lock
Long Description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
Manufacturer Type Description
S-URTK/SP
Preview
International product number
4017918001346
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918001346
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, length: 12 mm, width: 8.2 mm, color: white
Product type
S-URTK/SP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型