??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0311139 - ATP-URTK/SP
Bill of material
PHOENIX CONTACT 0311139
Product number of the Manufacturer
0311139
Short Description
Partition plate
Long Description
Partition plate, length: 99 mm, width: 2 mm, height: 99 mm, color: gray
Manufacturer Type Description
ATP-URTK/SP
Preview
Combustibility class
V0
color
Grey
height
99 mm
net weight
0.011 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918001322
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 99 mm, width: 2 mm, height: 64 mm, color: gray
Product type
ATP-URTK/SP
GLN of manufacturer
4063151
International product number
4017918001322
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD