??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0310211 - TS-RTK
Bill of material
PHOENIX CONTACT 0310211
Product number of the Manufacturer
0310211
Short Description
Partition plate
Long Description
Partition plate, length: 72 mm, width: 0.8 mm, height: 72 mm, color: gray
Manufacturer Type Description
TS-RTK
Preview
International product number
4017918001124
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
71.700 mm
net weight
0.0026 kg
min. thickness
0.800 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918001124
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 72 mm, width: 0.8 mm, height: 72 mm, color: gray
Product type
TS-RTK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models