??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-80904
Bill of material
031-80904
Part Number
031-80904
Description
RF Connector BNC Right Angle Crimp Plug Belden 1505A AT&T 734 75 Ohm
Body Finish
Nickel
Body Material
Phosphor Bronze
Cable Group
D1
Cable Type
Belden 1426A,Belden 1505A,Belden 4505R,Belden 8212,Belden 8241F,Belden 9100,Belden 9259,AT&T 734,AT&T 734A
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
3
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-15
Size Category
Miniature
Previews
3D
2D
Download CAD models