您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
031-80107
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/bnc_connectors/031_80107.prj},{NB=031-80107},{SHA256=P2BI2W3tmCpu7W+T/qZ2dK8GGG9hjX3EazgPB0icbT0=},{INAME=00195__0312d80107},{PN=031-80107},{DESC=RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm},{BF=Nickel},{BM=Phosphor Bronze},{CG=S},{CT=RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221},{IMPEDANCE=75},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Brass},{ORIENTATION=Straight},{CTERM=Crimp},{CM=Bayonet},{MC=500},{TS=Cable - Crimp},{AT=CTL-2},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-80107
Bill of material
031-80107
Part Number
031-80107
Description
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish
Nickel
Body Material
Phosphor Bronze
Cable Group
S
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-2
Size Category
Miniature
Previews
3D
2D
下載CAD模型
生成CAD模型