您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
English
English (United States)
031-71047-1010
Amphenol RF
Connectors
BNC Connectors
Powered by
CAD模型选择
{amphenolrf/connectors/bnc_connectors/031_71047_1010.prj},{NB=031-71047-1010},{SHA256=WpGyZEhjvHWH3wYTBItwpec3QAZb/k4HJiaYRhDStcI=},{INAME=00192__312d710472d1010},{PN=031-71047-1010},{DESC=RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated},{BF=Nickel},{BM=Zinc Diecast},{IMPEDANCE=75},{IM=Polypropylene},{IPR=Not Rated},{GENDER=Jack},{MF=Bulkhead - Rear Mount},{OL=Commercial},{ISOLATED=Yes},{LPIM=No},{FM=1},{TMAX=85},{TMIN=-40},{NM=No},{CF=Gold},{CMAT=Phosphor Bronze},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Bayonet},{MC=500},{TS=PCB - Through Hole},{PL=0.120 Inches (3.05 mm)},{SC=Miniature}
请根据技术参数选择所需产品. 所选参数在表格中被高亮显示. 当点击表格中的图标或数值时选择将被重置.
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71047-1010
Bill of material
031-71047-1010
Part Number
031-71047-1010
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
75
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Rear Mount
Operating Level
Commercial
Isolated
Yes
Low PIM
No
Frequency Max
1
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.120 Inches (3.05 mm)
Size Category
Miniature
预览
3D
2D
下载CAD模型
点击此处生成CAD模型