??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71014-RFX
Bill of material
031-71014-RFX
Part Number
031-71014-RFX
Description
RF Connector BNC Straight Crimp Jack RG-179 Belden 179DT 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
S
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
Impedance
75
Insulator Material
Delrin
IP Rating
Not Rated
Gender
Jack
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-2
Size Category
Miniature
预览
3D
2D
下载CAD模型