??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-71013
Bill of material
031-71013
Part Number
031-71013
Description
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
S
Cable Type
RG-161,RG-179,RG-187,Belden 179DT,Belden 1520A,Belden 1521A,Belden 1522A,Belden 9221
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-2
Size Category
Miniature
Previews
3D
2D
Download CAD models