??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-70567-12G
Bill of material
031-70567-12G
Part Number
031-70567-12G
Description
RF Connector BNC Straight Crimp Jack Belden 1505A Belden 4505R AT&T 734 Bulkhead Front Mount 75 Ohm 12G Optimized
Body Finish
Nickel
Body Material
Brass
Cable Group
D1
Cable Type
Belden 1426A,Belden 1505A,Belden 4505R,Belden 8212,Belden 8241F,Belden 9100,Belden 9259,AT&T 734,AT&T 734A
Impedance
75
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
12
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
CTL-17
Size Category
Miniature
Previews
3D
2D
Download CAD models